2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

100102702120

Expand Table
EN
1/5
Item number
PARTNR
Item Description
ITEM_DESCRIPTION
Substrate
SUBSTRATE
Application
APPLICATION
Installation height
INSTALLATION_HEIGHT [mm]
Diameter
DIAMETER [mm]
Intended use
INTENDED_USE
Certified
CERTIFIED
Max number of Users
MAX_NUMBER_OF_USERS
USP
USP1
USP
USP2
USP
USP3
1
100102702120
Anchor point for fastening to concrete ceilings/concrete components min. C20/25 above ridge
Concrete
Pitched roof
700
26
As a single anchor point, in combination with a temporary guide rope or as a start, end and corner point or intermediate point in the LUX-top® FSE 2003 stainless steel wire rope system
Certified according to DIN EN 795:2012 (Type A) and DIN CEN/TS 16415:2017
3
Up to construction height 800 mm
With edged base plate for mounting above the ridge
Installation height can be subsequently adjusted using an approved extension
Show compressed display (1 configurable product)
Order number100102702120
ShorttextAnchor point (H=700 mm); stainless steel Base plate: 150 x 250 x 6 mm (matching angle of roof = MA)
Latest change30.09.2025 07:49:47
Unit

Classifications

CNS

CNSERPBASE Object Properties